Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

AA3000 | Electric cylinder

AA3000

AA3000

Flange code
58 mm 75 mm 110 mm
Peak force
3125…6250 N AA3023
Fc = 700/1400 N
6250…12500 N AA3033
Fc = 1850/3700 N
12500…25000 N AA3053
Fc = 3200/6400 N