Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

VIR2000 | Ring illumination

VIR2000 | Ring illumination

VIR2000 | Ring illumination

Light color
OGB-IR850 OGB-IR850
Light emitting surface (W x H)
100 x 100 mm VIR2000-1010
wide beam, 90°
VIR2010-1010
narrow beam, 50°
150 x 150 mm VIR2000-1515
wide beam, 90°
VIR2010-1515
narrow beam, 50°
200 x 200 mm VIR2000-2020
wide beam, 90°
VIR2010-2020
narrow beam, 50°
250 x 250 mm VIR2000-2525
wide beam, 90°
VIR2010-2525
narrow beam, 50°
300 x 300 mm VIR2000-3030
wide beam, 90°
VIR2010-3030
narrow beam, 50°

specified values for the product: light distribution, beam angle