AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Mar 14, 2024 3:00:00 PM

TwinCAT 3 Motion Designer – Updates and new functions

Balanced dimensioning of the drive axes and making the right choice in terms of the motor, gearbox, drive controllers, and accessories constitute the foundations of efficient machine design. With the TwinCAT 3 Motion Designer, designers can build, analyze, and optimize typical mechanics such as rack and pinions, ball nuts, winders, or crank gears in no time at all.

In this webinar, Kai Krieger from Drive Technology Application Software presents updates and new functions for the TwinCAT 3 Motion Designer. The following topics will be looked at:

  • AMP8xxx and AMI81xx motor design
  • AL8xxx and AA3xxx design
  • calculation of thermal load for motors and servo drives

More about this video

TE5910 | TwinCAT 3 Motion Designer for drive dimensioning

TE5910 | TwinCAT 3 Motion Designer for drive dimensioning

The dimensioning of drive axes, in conjunction with the optimum selection of motor, gear unit, drive controllers and accessories, is the basis for efficient machine design. The TwinCAT 3 Motion Designer is optionally integrated in the TwinCAT automation platform, or it can be used as a stand-alone project engineering tool for mechanical design.

TExxxx | TwinCAT 3 Engineering

TExxxx | TwinCAT 3 Engineering

The TwinCAT 3 engineering components enable the configuration, programming and debugging of applications.