Oct 17, 2014

CX5100 Embedded PC

With the introduction of the CX5100 Embedded PC series, Beckhoff makes multi-core technology now also available for controllers in the medium performance class. The DIN rail-mountable CX5100 controllers use processors of the latest Intel® Atom™ generation.

More about this video

Embedded PCs

Embedded PCs

With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.

CX5120 | Embedded PC with Intel Atom® E3815

CX5120 | Embedded PC with Intel Atom® E3815

The CX5120 has an Intel Atom® single-core processor with a clock rate of 1.46 GHz. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options or gateway functions are created by an optional interface, which can be pre-fitted in the factory, as well as the I/O level, which can selectively consist either of E-bus or K-bus terminals.

CX5130 | Embedded PC with Intel Atom® E3827

CX5130 | Embedded PC with Intel Atom® E3827

The CX5130 has an Intel Atom® dual-core processor with a clock rate of 1.75 GHz. This makes genuine multi-core technology possible in the Embedded PC segment. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options and gateway functions is created by an optional interface, which can be pre-equipped ex factory, as well as the I/O level, which can optionally consist of either E-bus or K-bus terminals.

CX5140 | Embedded PC with Intel Atom® E3845

CX5140 | Embedded PC with Intel Atom® E3845

The CX5140 has an Intel Atom® quad-core processor with a clock rate of 1.91 GHz. This makes genuine multi-core technology possible in the Embedded PC segment. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options and gateway functions is created by an optional interface, which can be pre-equipped ex factory, as well as the I/O level, which can optionally consist of either E-bus or K-bus terminals.