Planetary gears | Tabular product overview

AG2300

AG2300

Design
straight
Sizes
SP060 AG2300-+SP060S
nominal output torque 21…40 Nm
SP075 AG2300-+SP075S
nominal output torque 41…106 Nm
SP100 AG2300-+SP100S
nominal output torque 76…277 Nm
SP140 AG2300-+SP140S
nominal output torque 127…581 Nm
SP180 AG2300-+SP180S
nominal output torque 289…1162 Nm
SP210 AG2300-+SP210S
nominal output torque 728…2200 Nm
SP240 AG2300-+SP240S
nominal output torque 1344…3784 Nm


AG2400

AG2400

Design
straight
Sizes
TP004 AG2400-+TP004S
nominal output torque 26…48 Nm
TP010 AG2400-+TP010S
nominal output torque 77…126 Nm
TP025 AG2400-+TP025S
nominal output torque 169…304 Nm
TP050 AG2400-+TP050S
nominal output torque 316…607 Nm
TP110 AG2400-+TP110S
nominal output torque 861…1408 Nm
TP300 AG2400-+TP300S
nominal output torque 1354…2353 Nm
TP500 AG2400-+TP500S
nominal output torque 2800…4400 Nm


AG3210 | Economy planetary gear units

AG3210 | Economy planetary gear units

Design
straight
Sizes
NP005 AG3210-+NP005S
nominal output torque 5.1…6.5 Nm
NP015 AG3210-+NP015S
nominal output torque 17…21 Nm
NP025 AG3210-+NP025S
nominal output torque 40…50 Nm
NP035 AG3210-+NP035S
nominal output torque 100…130 Nm
NP045 AG3210-+NP045S
nominal output torque 200…350 Nm


AG3300

AG3300

Design
straight
Sizes
NPS015 AG3300-+NPS015S
nominal output torque 17…21 Nm
NPS025 AG3300-+NPS025S
nominal output torque 40…50 Nm
NPS035 AG3300-+NPS035S
nominal output torque 100…130 Nm
NPS045 AG3300-+NPS045S
nominal output torque 200…350 Nm


AG3400

AG3400

Design
straight
Sizes
NPT005 AG3400-+NPT005S
nominal output torque 5.1…6.5 Nm
NPT015 AG3400-+NPT015S
nominal output torque 17…21 Nm
NPT025 AG3400-+NPT025S
nominal output torque 40…50 Nm
NPT035 AG3400-+NPT035S
nominal output torque 100…130 Nm
NPT045 AG3400-+NPT045S
nominal output torque 200…350 Nm


AG2800

AG2800

Design
straight
Sizes
HDV015 AG2800-+HDV015S
nominal output torque 15…16 Nm
HDV025 AG2800-+HDV025S
nominal output torque 35…40 Nm
HDV035 AG2800-+HDV035S
nominal output torque 90…100 Nm


AG2250

AG2250

Design
straight angled
Sizes
PLE40 AG2250-+PLE40
nominal output torque 5…20 Nm
PLE60 AG2250-+PLE60
nominal output torque 15…64 Nm
PLE80 AG2250-+PLE80
nominal output torque 38…130 Nm
WPLE40 AG2250-+WPLE40
nominal output torque 4.5…20 Nm
WPLE60 AG2250-+WPLE60
nominal output torque 14…64 Nm
WPLE80 AG2250-+WPLE80
nominal output torque 38…130 Nm


AG1000

AG1000

Design
straight
Sizes
PM52 AG1000-+PM52.i
nominal output torque 4 Nm
PM81 AG1000-+PM81.i
nominal output torque 20 Nm


TExxxx | TwinCAT 3 Engineering

TExxxx | TwinCAT 3 Engineering

Operating system Engineering/Runtime
TwinCAT 3 Motion Designer TE5910
Windows 7, Windows 10 Engineering
TwinCAT 3 Drive Manager 2 TE5950
Windows 7, Windows 10 Engineering
TwinCAT Drive Manager TC Drive Manager
Windows 7, Windows 10 -
TwinCAT 3 Bode Plot Base TE1320
Windows 7, Windows 10 Engineering, Runtime
TwinCAT 3 Autotuning TE5960
Windows 10 Engineering