TC Drive Manager

The TC Drive Manager is a tool for commissioning Beckhoff drive solutions. As these solutions are being continuously enhanced and improved, you can download the latest version of the Drive Manager and the device firmware here.

 

The following products are supported by the Drive Manager:

  • AX5xxx
  • EL72xx
  • EP72xx
  • EJ72xx

 

TCx Drive Manager Setup

The setup program installs the Drive Manager, updates the drive ESI files and stores the firmware on your hard disk. The latest Drive Manager will be available once the setup is complete. A firmware update can then be performed if required.

Product status:

regular delivery

Product information

Technical dataTC Drive Manager
Operating systemWindows 7, Windows 10
Ordering information
TC Drive ManagerTC Drive Manager for commissioning Beckhoff drive solutions

© Beckhoff Automation 2025 - Terms of Use