Nov 14, 2024

Embedded PCs with an Arm® Cortex® CPU

Our CX82xx and CX9240 Embedded PCs with an Arm® Cortex®-A53 processor are now available and can also be run with a Linux® operating system. Watch this video to find out more about the performance data and plans for future devices with Arm® Cortex® CPUs.

More about this video

CX8200 | Arm® Cortex®-A53

CX8200 | Arm® Cortex®-A53

The embedded PC series combines higher computing power and modern Arm® Cortex®-A53 architecture in a compact format.

CX8210 | Embedded PC with Arm® Cortex®-A53 and EtherCAT slave

CX8210 | Embedded PC with Arm® Cortex®-A53 and EtherCAT slave

The CX8210 Embedded PC is a control with an EtherCAT slave interface. It features an Arm® Cortex®-A53 dual-core processor with 1.2 GHz. The basic configuration of the CX8200 includes a 1 Gbit Ethernet interface, a USB 3.0 interface, a 1 GB LPDDR4 RAM, and a slot for a microSD card. The microSD card is not included in the scope of delivery and must be ordered separately, taking the desired memory capacity into account.

CX8280 | Embedded PC with Arm® Cortex®-A53 and RS232/RS485

CX8280 | Embedded PC with Arm® Cortex®-A53 and RS232/RS485

The CX8280 Embedded PC has two serial interfaces, one with RS232 and one with RS485 physics. These are both located on the D-sub socket. They are not bound to any particular protocol and can be used with the corresponding TwinCAT 3 Functions for the different serial communication protocols.

CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

The CX8290 Embedded PC is a controller with a second, switched Ethernet port. Protocols such as real-time Ethernet, ADS UDP/TCP, and EAP (EtherCAT Automation Protocol) are supported, and additional real-time protocols such as PROFINET, EtherNet/IP™, and BACnet/IP can be retrofitted via TwinCAT Functions.

CX9240 Embedded PC series

CX9240 Embedded PC series

The compact, DIN rail mountable PC controller for universal use with modern Arm® Cortex®-A53 architecture.

Embedded PCs

Embedded PCs

With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.