Dec 12, 2016

SPS IPC Drives | Performance leap for Embedded PCs

With the new CX2000 series Embedded PCs, Beckhoff offers many-core processing power in a DIN rail-mountable format. This new performance class leverages Intel® Xeon® D processors with 4, 8 and 12 CPU cores, enabling extremely powerful controllers in an exceptionally compact design. This new dimension of performance, which has already been demonstrated in the C6670 industrial servers from Beckhoff, can now also be implemented in a DIN rail-mounted controller.

More about this video

Performance leap for Embedded PCs: 12 processor cores on DIN rail

With the new CX2000 series Embedded PCs, Beckhoff offers many-core processing power in a DIN rail-mountable format. This new performance class leverages Intel® Xeon® D processors with 4, 8 and 12 CPU cores, enabling extremely powerful controllers in an exceptionally compact design. This new dimension of performance, which has already been demonstrated in the C6670 industrial servers from Beckhoff, can now also be implemented in a DIN rail-mounted controller.

CX20x2 | Intel® Xeon® D

CX20x2 | Intel® Xeon® D

The Embedded PC series that features server processing power and Intel® Xeon® D processors offers up to 12 CPU cores on the DIN rail.

CX2072 | Embedded PC with Intel® Xeon® D-1567

CX2072 | Embedded PC with Intel® Xeon® D-1567

The CX2072 has an Intel® Xeon® CPU with a clock rate of 2.1 GHz (12 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.

CX2042 | Embedded PC with Intel® Xeon® D-1527

CX2042 | Embedded PC with Intel® Xeon® D-1527

The CX2042 has an Intel® Xeon® CPU with a clock rate of 2.2 GHz (four cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.

CX2062 | Embedded PC with Intel® Xeon® D-1548

CX2062 | Embedded PC with Intel® Xeon® D-1548

The CX2062 has an Intel® Xeon® CPU with a clock rate of 2.0 GHz (eight cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.