Cables and connectors overview | Drive technology

The illustrated product overview shows a selection of cabling options for motor, encoder, resolver, EtherCAT and EtherCAT P cables for the drive technology sector. The shown products represent a cross-section of the wide product portfolio.

No. Type Article
(1) Industrial Ethernet/EtherCAT patch cable, green, RJ45, plug, 8-pin – RJ45, plug, 8-pin ZK1090-9191-Cxxx
(2) Industrial Ethernet/EtherCAT patch cable, yellow, RJ45, plug, 8-pin – RJ45, plug, 8-pin ZK1093-9191-Cxxx
(3) Motor cables 1 mm², PUR, drag-chain suitable, with itec® plug ZK4500-8022-xxxx
(4) Motor extension cables 1 mm², PUR, drag-chain suitable, with itec® plug ZK4501-8022-xxxx
(5) Motor cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug ZK4500-8023-xxxx
(6) Motor extension cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug ZK4501-8023-xxxx
(7) Motor cables 2.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug ZK4500-8024-xxxx
(8) Motor extension cables 2.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug ZK4501-8024-xxxx
(9) Motor cables 4 mm², PUR,drag-chain suitable, with M40 speedtec® plug ZK4500-8025-xxxx
(10) Motor extension cables 4 mm², PUR, drag-chain suitable, with M40 speedtec® plug ZK4501-8025-xxxx
(11) Motor cables 10 mm², PUR, drag-chain suitable, with M40 speedtec® plug ZK4500-8027-xxxx
(12) Motor extension cables 10 mm², PUR, drag-chain suitable, with M40 speedtec® plug ZK4501-8027-xxxx
(13) Motor cables 1 mm², PUR, drag-chain suitable, with itec® plug ZK4800-8022-xxxx
(14) Motor cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug ZK4800-8023-xxxx
(15) Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable ZK4800-8024-xxxx
(16) ECP, B23, male, 5+4-pin –ECP, B23, male, 5+4-pin ZK7A26-3031-0xxx
(17) ASx000 encoder cable, M12, plug, straight, male, 5-pin, A‑coded –open end ZK4000-5100-2xxx
(18) AS2000 motor cable, M12, socket, straight, female, 4-pin, T‑coded –open end ZK4000-7700-0xxx
(19) AS1000 motor cable, M12, socket, straight, female, 4-pin, A‑coded –open end ZK4000-6700-2xxx
(20) Motor cable, PUR, drag-chain suitable, with ytec® plug to connect to servo I/Os (IP20) ZK4704-0411-2xxx
(21) Resolver cable, PUR, drag-chain suitable, with M12 plug toconnect to servo I/Os ZK4724-0410-2xxx
(22) Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – RJ45, plug, 4-pin ZK1090-3191-0xxx
(23) Motor cable, PUR, drag-chain suitable, with itec® plug (OCT) ZK4704-0421-2xxx
(24) Clamp strap for shield connection with knurled screw ZB8500
(25) Shield busbar clamp for 5 EtherCAT Terminals/Bus Terminals 12 mm ZB8511
(26) U-clamp terminal ZB8530
(27) Power cable, 7/8“, female, straight, 5-pin – open end ZK2030-1200-0xxx
(28) Motor cables, PVC, fixed installation, with itec® plug (OCT) to connect to servo I/Os (IP20) ZK4701-0401-2xxx
(29) EtherCAT P, M8, male, straight, 4-pin – M8, male, straight, 4-pin ZK7001-0101-2xxx

xxx = cable length in decimeters