Illumination | Tabular product overview

VIP2000 | Panel illumination

VIP2000 | Panel illumination

Light color
OGB-IR850 OGB-IR850
Light emitting surface (W x H)
100 x 100 mm VIP2000-1010
wide beam, 90°
VIP2010-1010
narrow beam, 50°
150 x 150 mm VIP2000-1515
wide beam, 90°
VIP2010-1515
narrow beam, 50°
200 x 200 mm VIP2000-2020
wide beam, 90°
VIP2010-2020
narrow beam, 50°
250 x 250 mm VIP2000-2525
wide beam, 90°
VIP2010-2525
narrow beam, 50°
300 x 300 mm VIP2000-3030
wide beam, 90°
VIP2010-3030
narrow beam, 50°

specified values for the product: light distribution, beam angle


VIR2000 | Ring illumination

VIR2000 | Ring illumination

Light color
OGB-IR850 OGB-IR850
Light emitting surface (W x H)
100 x 100 mm VIR2000-1010
wide beam, 90°
VIR2010-1010
narrow beam, 50°
150 x 150 mm VIR2000-1515
wide beam, 90°
VIR2010-1515
narrow beam, 50°
200 x 200 mm VIR2000-2020
wide beam, 90°
VIR2010-2020
narrow beam, 50°
250 x 250 mm VIR2000-2525
wide beam, 90°
VIR2010-2525
narrow beam, 50°
300 x 300 mm VIR2000-3030
wide beam, 90°
VIR2010-3030
narrow beam, 50°

specified values for the product: light distribution, beam angle


VIB2000 | Bar light

VIB2000 | Bar light

Lichtfarbe
OGB-IR850 OGB-IR850
Light emitting surface (W x H)
150 x 50 mm VIB2000-0155
wide beam, 90°
VIB2010-0155
narrow beam, 50°
200 x 50 mm VIB2000-0205
wide beam, 90°
VIB2010-0205
narrow beam, 50°
250 x 50 mm VIB2000-0255
wide beam, 90°
VIB2010-0255
narrow beam, 50°
300 x 50 mm VIB2000-0305
wide beam, 90°
VIB2010-0305
narrow beam, 50°
400 x 50 mm VIB2000-0405
wide beam, 90°
VIB2010-0405
narrow beam, 50°
500 x 50 mm VIB2000-0505
wide beam, 90°
VIB2010-0505
narrow beam, 50°
600 x 50 mm VIB2000-0605
wide beam, 90°
VIB2010-0605
narrow beam, 50°
800 x 50 mm VIB2000-0805
wide beam, 90°
VIB2010-0805
narrow beam, 50°
1000 x 50 mm VIB2000-1005
wide beam, 90°
VIB2010-1005
narrow beam, 50°

specified values for the product: light distribution, beam angle