Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AMI8123-abcc-wJyz | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

AMI8123-abcc-wJyz | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

AMI8123-abcc-wJyz | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

AMI8123-abcc-wJyz | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

AMI8123-abcc-wJyz | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

SPS 2019: AMI812x - Smart servo drive with integrated output stage

SPS 2019: AMI812x - Smart servo drive with integrated output stage

The integrated AMI8123 servo drive combines servomotor, output stage and fieldbus connection in a space-saving design in the voltage range of < 48 V DC. It is suitable for all motion requirements in the power range up to 400 W. The standstill torque of the motor is 1.1 Nm. The integrated servo drive with flange code F2 (58 mm) and motor length 3 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

More on distributed drive technology.

Product status:

regular delivery

Product information

Data for 48 V DCAMI8123-abcc-wJyz
Motor typepermanent magnet-excited three-phase synchronous motor with integrated servo drive
Nominal voltage24…48 V DC
Standstill torque1.00 Nm
Rated torque0.99 Nm
Peak torque2.38 Nm
Rated speed3000 min-1
Rated power0.311 kW
Rotor moment of inertia0.373 kgcm²
System busEtherCAT
Drive profileMDP profile, DS402 profile
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1)
Safety standardEN 61508-1-3:2010 (up to SIL 3), IEC 62061:2021 (maximum SIL 3), EN ISO 13849-1:2015 (up to Cat 4, PL e) and EN 61800-5-2:2017
Realization STOby local TwinSAFE Logic or by FSoE
Connection technologyM12, l-coded/M8, screw type, 3-pin, a-coded/M8, screw type, 4-pin, a-coded
Ambient temperature (operation)5…40°C
Approvals/markingsCE, cURus
Housing dataAMI8xxx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfaceacrylic powder-coated, dark gray, similar to RAL7016
DimensionsAMI8123-abcc-wJyz
a40 j6
b9 k6
d20 mm
l63 mm
r58 mm
k (without brake)199 mm
k (with brake)233.5 mm
Order reference
AMI8123-abcc-wxyz
a = 3feedback: single-turn absolute encoder, absolute position within one revolution, 17 bit resolution
a = 4feedback: multi-turn absolute encoder, absolute position within 65,536 revolutions, 17 bit resolution
b = 0without TwinSAFE
b = 1with TwinSAFE: STO, TwinSAFE Logic integrated
cc = 00standard
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2shaft with IP65 sealing ring and smooth shaft
w = 3shaft with IP65 sealing ring and shaft with groove and feather key according to DIN 6885
xwinding code
y = 1Preferred typecommunication interface: EtherCAT, MDP profile
y = 2communication interface: EtherCAT, DS402 profile
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use