Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP49xx-0000 | Next multi-touch built-in Control Panel with DisplayPort/USB interfaceNew

CP49xx-0000 | Next multi-touch built-in Control Panel with DisplayPort/USB interface

CP49xx-0000 | Next multi-touch built-in Control Panel with DisplayPort/USB interface

CP49xx-0000 | Next multi-touch built-in Control Panel with DisplayPort/USB interface

CP49xx-0000 | Next multi-touch built-in Control Panel with DisplayPort/USB interface

Tutorial: TcTouchLock - Installation and implementation in TwinCAT

The Next multi-touch panel generation

Hannover Messe 2025, Day 3: Beckhoff Live + Interactive, Apr 02, 2025

Tutorial: TcTouchLock - Installation and implementation in TwinCAT

The Next multi-touch panel generation

Hannover Messe 2025, Day 3: Beckhoff Live + Interactive, Apr 02, 2025

For optimized operating concepts: The Next multi-touch panel generation

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options.

Beckhoff offers the following display sizes:

  • 7-inch, 800 x 480 (5:3)
  • 10.1-inch, 1280 x 800 (16:10)
  • 15.6-inch, full HD resolution 1920 x 1080 (16:9)
  • 18.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 23.8-inch, full HD resolution 1920 x 1080 (16:9)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release 1st quarter 2026

Product variantsTransmission technologyProduct status
CP49xx-0000DisplayPort/USBproduct announcement

Product information

Technical dataCP49xx-0000Options
Device typeMulti-touch built-in Control Panel with DisplayPort/USB interface
Housingaluminum housing with glass front
Display size/resolution7" 800 x 480, 10.1" 1280 x 800, 15.6" 1920 x 1080, 18.5" 1920 x 1080, 21.5" 1920 x 1080 or 23.8" 1920 x 1080
Touch screenmulti-finger touch screen
Protection ratingfront side IP65, rear side IP20
InterfacesDisplayPort input, USB 3.0 input, 2 x USB 3.0 output1 x USB in the front
Operating temperature0…55°C
Installationclamping levers for fast installation
Power supply24 V DC
CP49xx-0000Next multi-touch built-in Control Panel with DisplayPort/USB interface
CP4907-00007-inch display 800 x 480, multi-finger touch screen
CP4910-000010.1-inch display 1280 x 800, multi-finger touch screen
CP4916-000015.6-inch display 1920 x 1080, multi-finger touch screen
CP4918-000018.5-inch display 1920 x 1080, multi-finger touch screen
CP4921-000021.5-inch display 1920 x 1080, multi-finger touch screen
CP4924-000023.8-inch display 1920 x 1080, multi-finger touch screen

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use