Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP59xx-0000 | Next multi-touch Control Panel with DisplayPort/USB interfaceNew

CP59xx-0000 | Next multi-touch Control Panel with DisplayPort/USB interface

CP59xx-0000 | Next multi-touch Control Panel with DisplayPort/USB interface

CP59xx-0000 | Next multi-touch Control Panel with DisplayPort/USB interface

CP59xx-0000 | Next multi-touch Control Panel with DisplayPort/USB interface

Tutorial: TcTouchLock - Installation and implementation in TwinCAT

The Next multi-touch panel generation

Hannover Messe 2025, Day 3: Beckhoff Live + Interactive, Apr 02, 2025

Tutorial: TcTouchLock - Installation and implementation in TwinCAT

The Next multi-touch panel generation

Hannover Messe 2025, Day 3: Beckhoff Live + Interactive, Apr 02, 2025

For optimized operating concepts: The Next multi-touch panel generation

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options. Various push-button extensions can also be configured.

Beckhoff offers the following display sizes:

  • 15.6-inch, full HD resolution 1920 x 1080 (16:9)
  • 18.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 23.8-inch, full HD resolution 1920 x 1080 (16:9)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release 1st quarter 2026

Product variantsTransmission technologyProduct status
CP59xx-0000DisplayPort/USBproduct announcement

Product information

Technical dataCP59xx-0000Options
Device typeMulti-touch Control Panel with DisplayPort/USB interface
Housingaluminum housing with glass front
Display size/resolution15.6" 1920 x 1080, 18.5" 1920 x 1080, 21.5" 1920 x 1080 or 23.8" 1920 x 1080
Touch screenmulti-finger touch screen
Protection ratingIP65
Mounting arm adapter4 M6 threaded holes in distance of 100 x 100 mm in the connection blockrotatable mounting arm adapter for mounting arm systems with 48 mm tube from top or from bottom
InterfacesDisplayPort input, USB 3.0 input, 2 x USB 3.0 output
Operating temperature0…55°C
Power supply24 V DC
CP59xx-0000Next multi-touch Control Panel with DisplayPort/USB interface
CP5916-000015.6-inch display 1920 x 1080, multi-finger touch screen
CP5918-000018.5-inch display 1920 x 1080, multi-finger touch screen
CP5921-000021.5-inch display 1920 x 1080, multi-finger touch screen
CP5924-000023.8-inch display 1920 x 1080, multi-finger touch screen

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use