Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2912-0000-1112 | 2-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

MO2912-0000-1112 | 2-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

MO2912-0000-1112 | 2-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

MO2912-0000-1112 | 2-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

MO2912-0000-1112 | 2-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The MO2912-0000-1112 TwinSAFE component has two safe, digital outputs for 24 V DC actuators with up to 2 A. The signal state is shown on the display; the signal interface and the power supply for the actuators are established via screw-type M12 connectors.

 

The module offers safety parameters for specifically adapting the functionality to the safety requirements that apply in each case. The parameters are not stored directly on the component, but are instead transmitted to the module via a TwinSAFE Logic-capable component when the safety application is started.

 

Additionally, the module has an integrated TwinSAFE Logic system and can also be used as a safety controller.

Product status:

product announcement | estimated market release on request

Product information

Technical dataMO2912-0000-1112
Product categoryI/O modules
Category/versionTwinSAFE
Connection methodM12 connector
Channels2 safe outputs
Output voltage/current24 V DC/2 A
Safety functionsintegrated TwinSAFE logic
Housing dataR1S1T1
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

© Beckhoff Automation 2025 - Terms of Use