Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS2520-8011-2255 | System module, EtherCAT power infeed, EtherCAT P, 600 V DC/20 A, 24 V DC/10 A, DC link capacitance, B23

MS2520-8011-2255 | System module, EtherCAT power infeed, EtherCAT P, 600 V DC/20 A, 24 V DC/10 A, DC link capacitance, B23

MS2520-8011-2255 | System module, EtherCAT power infeed, EtherCAT P, 600 V DC/20 A, 24 V DC/10 A, DC link capacitance, B23

MS2520-8011-2255 | System module, EtherCAT power infeed, EtherCAT P, 600 V DC/20 A, 24 V DC/10 A, DC link capacitance, B23

MS2520-8011-2255 | System module, EtherCAT power infeed, EtherCAT P, 600 V DC/20 A, 24 V DC/10 A, DC link capacitance, B23

Product status:

product announcement | estimated market release 4th quarter 2025

Product information

Technical_dataMS2520-8011-2255
Product categorysystem modules
Category/versionEtherCAT power infeed
Input voltage/current, external24 V DC/10 A, 600 V DC/20 A
Connection method infeed, externalB23 hybrid connector
EtherCAT inputEtherCAT P, B23 hybrid connector
Capacityyes
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

© Beckhoff Automation 2025 - Terms of Use