The EL922x electronic overcurrent protection terminals feed 24 V DC into the EtherCAT Terminal system with electronic protection. They combine overcurrent protection, EtherCAT technology and power supply directly in the I/O system.
More about this video
Protection contre les surintensités intégrées aux bornes E/S EtherCAT
Beckhoff intègre, directement dans les bornes EtherCAT de la série EL922x, un circuit électronique de protection contre les surintensités. Par rapport aux systèmes de protection existants, La gamme EL922x permet de s’affranchir de dispositifs autonomes non conventionnels et non flexibles, tout en apportant une réduction des coûts et d’espace dans les armoires. De plus, grâce à de nombreuses possibilités de configuration de données, les bornes EtherCAT du type EL9227 s’adaptent à toutes les exigences et offrent une surveillance transparente des installations.

EtherCAT Terminals
The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.

E/S
Réalisez les applications des plus simples aux les plus complexes avec nos E/S communiquant sur tous les bus de terrains courants.

EL9221-4030 | Overcurrent protection terminal, 24 V DC, 1-channel, 3 A
The EL9221-4030 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-4030 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-6000 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A, adjustable
The EL9221-6000 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6000 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-5090 | Overcurrent protection terminal, 24 V DC, 1-channel, 10 A
The EL9221-5090 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-5090 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 10 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-6040 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A
The EL9221-6040 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6040 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-9060 | Overcurrent protection terminal, 24 V DC, 1-channel, 6 A
The EL9221-9060 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9060 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-9080 | Overcurrent protection terminal, 24 V DC, 1-channel, 8 A
The EL9221-9080 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9080 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A
The EL9222-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-xxxx is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable
The EL9222-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable
The EL9222-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A
The EL9222-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A
The EL9222-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A
The EL9222-9664 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9664 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9227-4400 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, NEC Class 2, adjustable, extended functionalities
The EL9227-4400 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function including NEC Class 2 approval according to UL1310. The EL9227-4400 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring.

EL9227-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A, extended functionalities
The EL9227-4433 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-4433 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities
The EL9227-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities
The EL9227-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A, extended functionalities
The EL9227-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A, extended functionalities
The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A, extended functionalities
The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 6 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

Tire and rubber industry
Leading the way in the rubber and tire industry: PC-based control technology from Beckhoff optimizes the production process.

Window production machines
PC-based control solutions from Beckhoff increase the efficiency and performance of window production machines and also simplify engineering.

Woodworking machines
With PC-based control technology from Beckhoff you can optimize transport, edge processing, CNC machining, and surface treatment in woodworking.

Entertainment industry
Ultimate guest experience: PC-based control for the entertainment industry

Handling and assembly technology
PC-based control technology from Beckhoff optimizes the entire process chain: from handling, production, and assembly to testing, control, and management.

AV and media technology
PC-based control for media and control technology: combined on a single platform

Sheet metal working
High performance built-in: PC-based control from Beckhoff for all control and drive applications in sheet metal working

Machine tools
Scalability and high performance: The integrated software CNC solution from Beckhoff increases the productivity of machine tools.