Mar 18, 2025

Tutorial: Integration of HART Field devices into TwinCAT

Learn how you can read out additional data via the HART protocol with TwinCAT and selected EtherCAT Terminals.

More about this video

EL3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART

EL3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART

The EL3184 analog input terminal for HART-capable field devices supplies measuring transducers located in the field and transmits their analog measuring signals to the automation device under electrical isolation. With a technical measuring range of 107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43.

EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary master

EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary master

The EL6184 offers four interfaces for integrating HART-capable field devices. The EtherCAT Terminal serves as a secondary master and can be seamlessly integrated into existing connections. Maintenance and diagnostic data, for example, can be retrieved from field devices, as is the case in the context of NAMUR Open Architecture (NOA).

ELX3181 | EtherCAT Terminal, 1-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART, Ex i

ELX3181 | EtherCAT Terminal, 1-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART, Ex i

The ELX318x analog input terminal allows the direct connection of intrinsically safe HART-capable field devices located in hazardous areas classified zone 0/20 or 1/21. It supplies measuring transducers located in the field and transmits their analog measuring signals electrically isolated to the automation device. Overload and open-circuit detection are signaled by the error LEDs, furthermore LEDs inform about the status of the HART communication and signal any communication errors. The EtherCAT Terminal indicates the signal state by means of light emitting diodes.

ELX3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART, Ex i

ELX3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART, Ex i

The ELX318x analog input terminal allows the direct connection of intrinsically safe HART-capable field devices located in hazardous areas classified zone 0/20 or 1/21. It supplies measuring transducers located in the field and transmits their analog measuring signals electrically isolated to the automation device. Overload and open-circuit detection are signaled by the error LEDs, furthermore LEDs inform about the status of the HART communication and signal any communication errors. The EtherCAT Terminal indicates the signal state by means of light emitting diodes.

ELXxxxx | Explosion protection (Ex i)

ELXxxxx | Explosion protection (Ex i)

The EtherCAT Terminals from the ELX series with intrinsically safe inputs/outputs enable the connection of field devices up to zone 0/20.

Process industry

Process industry

PC-based control: The universal solution for automation and process technology