Highly compact electronic overcurrent protection in 12 mm EtherCAT Terminals

System-integrated overcurrent protection in the EtherCAT I/O system

In the new EL922x EtherCAT Terminal series, Beckhoff has directly integrated electronic overcurrent protection to safeguard 24 V DC system components in the highly compact EtherCAT I/O system.

The EL922x Terminal series for overcurrent protection is designed for 24 V DC operation and includes 19 different EtherCAT Terminals. There are 1- and 2-channel versions for various current loads up to a maximum of 10 A. Furthermore, the wide range of terminals is divided into:

  • EL9221 and EL9222 Terminals with standard functionality such as rated current, which can be parameterised not only using TwinCAT System Manager software, but also conveniently with an LED button, and
  • EL9227-xxxx Terminals with extended functionality that can be parameterised in the TwinCAT System Manager, such as the selection of a characteristic curve, preliminary warning threshold, undervoltage signal, feedback cut-off, event logging and a password-protected software seal.

System-integrated overcurrent protection offers numerous practical benefits for users. Wiring effort is reduced, since the feed into adjacent I/O terminals is achieved automatically by simply plugging in the terminal. In addition, control cabinets benefit from space and cost savings because additional coupling hardware and other digital I/O or power feeding products are no longer required. Furthermore, numerous types of process data can be accessed via EtherCAT, for example utilisation rate, load current, input/output current, undervoltage/overvoltage and feedback. This enables transparent system monitoring, minimised downtime, simplified troubleshooting and a comprehensive overview of plant history.

Mr. Mohamed Mewafy

Mr. Mohamed Mewafy
11/6 Said Zakaria Street
Al Sefarat District, Cairo 11471
Egypt

+20 1009156261
egypt@beckhoff.com
www.beckhoff.com/ar-eg/

SPS IPC Drives

In the new EL922x EtherCAT Terminal series, Beckhoff has directly integrated electronic overcurrent protection to safeguard 24 V DC system components in the highly compact EtherCAT I/O system.

System-integrated overcurrent protection in the EtherCAT I/O system

The EL922x electronic overcurrent protection terminals feed 24 V DC into the EtherCAT Terminal system with electronic protection. They combine overcurrent protection, EtherCAT technology and power supply directly in the I/O system.